TopTherm wall-mounted cooling unit Total cooling output 0.30 kW
Model No. | Total cooling output L35 L35 at 50 Hz | Total cooling output L35 L35 at 60 Hz | Voltage | Material | |
---|---|---|---|---|---|
SK 3302.110 | – | 0.38 kW | 115 V, 1~, 60 Hz | Sheet steel | |
SK 3302.200 | 0.36 kW | 0.38 kW | 230 V, 1~, 50 Hz/60 Hz | Stainless steel 1.4301 (AISI 304) | |
SK 3302.100 | 0.36 kW | 0.38 kW | 230 V, 1~, 50 Hz/60 Hz | Sheet steel | |
SK 3302.210 | – | 0.38 kW | 115 V, 1~, 60 Hz | Stainless steel 1.4301 (AISI 304) | |