TopTherm wall-mounted cooling unit Blue e Total cooling output 0.50 – 0.75 kW

    TopTherm wall-mounted cooling unit Blue e Total cooling output 0.50 – 0.75 kW
    TopTherm wall-mounted cooling unit Blue e Total cooling output 0.50 – 0.75 kW

    Energy-efficient Blue e wall-mounted cooling units in output categories from 500 W to 750 W, with integral e-Comfort controller and RiNano coating on the condenser as standard.
    Find out more
Model No. Total cooling output L35 L35 at 50 Hz Total cooling output L35 L35 at 60 Hz Voltage Material
SK 3303.600 0.55 kW 0.66 kW 230 V, 1~, 50 Hz/60 Hz Stainless steel 1.4301 (AISI 304)
SK 3303.500 0.55 kW 0.66 kW 230 V, 1~, 50 Hz/60 Hz Sheet steel
SK 3361.610 0.85 kW 115 V, 1~, 60 Hz Stainless steel 1.4301 (AISI 304)
SK 3303.510 0.66 kW 115 V, 1~, 60 Hz Sheet steel
SK 3361.540 0.85 kW 0.89 kW 400 V, 2~, 50 Hz/60 Hz Sheet steel
SK 3361.510 0.89 kW 115 V, 1~, 60 Hz Sheet steel
SK 3361.500 0.85 kW 0.89 kW 230 V, 1~, 50 Hz/60 Hz Sheet steel
SK 3361.600 0.85 kW 0.89 kW 230 V, 1~, 50 Hz/60 Hz Stainless steel 1.4301 (AISI 304)
SK 3361.640 0.85 kW 0.89 kW 400 V, 2~, 50 Hz/60 Hz Stainless steel 1.4301 (AISI 304)
SK 3303.610 0.66 kW 115 V, 1~, 60 Hz Stainless steel 1.4301 (AISI 304)
+
[X] Close

Required