Baying systems TS 8 Busbar enclosures

Model No. 9670.228

  Product Lifecycle  
Information
  • Baying systems TS 8 Busbar enclosures
  • Baying systems TS 8 Busbar enclosures
  • Baying systems TS 8 Busbar enclosures

    The article you have selected is not available off -the-shelf in your country. For more information, please contact your local contact person.

    Close
    Product details

    Baying systems TS 8 as empty enclosure to accommodate vertical busbar systems.

    + Product description

    Material: Sheet steel
    Surface finish: Enclosure frame: Dipcoat-primed
    Roof, rear panel, front trim panel, gland plate: Dipcoat primed, powder-coated on the outside, textured paint
    Colour: RAL 7035
    Supply includes: Enclosure frame
    Front trim panel
    Roof
    Rear panel
    Gland plate
    Note: The busbar enclosure is on one base/plinth together with the main enclosure, i.e. please select a base/plinth for the main enclosure which is 200 mm wider.
    Test specification: IEC 61 439-1/-2
    IEC 61 641
    IP protection category to IEC 60 529: IP 55
    Dimensions: Width: 200 mm
    Height: 2,200 mm
    Depth: 800 mm
    Packs of: 1 pc(s).
    Weight/pack: 40 kg
    ETIM 7.0: EC000268
    ECLASS 8.0: 27180101

    + Approvals

    Certificates:
    Surface finish: 
    DE EN
    Declerations:
    Declaration of conformity: 
    DE, EN
    Declaration of conformity UK: 
    EN
    Manufacturer's declaration: 
    DE, EN

    + Downloads / CAD

    Data Sheets:
    General technical information: 
    CS DA DE EN ES FI FR HU IT NL NO PL RU SV TR ZH
    Technical Data sheet: 
    DE EN FI
    Technical details: 
    CS DA DE EN ES FI FR HU IT NL NO PL RU SV TR ZH

    + Add accessories

     Baying systems TS 8 Busbar enclosures

    Model No.

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close