Side panels, divided With lockable cam lock, for TS IT

Article number: DK 5501.065

Side panels, divided, for TS IT

Article number:
DK 5501.065
Benefits
Easy to use
Tool-free assembly
Cam lock including security lock 3524 E
Internal latch for optional retrofitting
Material
Sheet steel
Surface finish
Spray-finished
Colour
RAL 9005
Supply includes
Console
Pedestal
Earth conductor
Assembly parts
To fit
Enclosure type: TS IT
Height: 2,200 mm
Depth: 1,000 mm
Basic material
Sheet steel
Packs of
1 pc(s).
Weight/pack
22.2 kg
EAN
4028177678835
ETIM 7.0
EC002524
ECLASS 8.0
27182101
Product description
DK Side panel, divided, For TS IT, HxD: 2200x1000 mm, Including cam lock with secure lock 3524 E, Sheet steel
Documentation
Instructions
DK Side panel, divided, for TS IT, RAL 9005

Horizontally divided side panel for tool-free assembly and easy
handling.
Including cam lock with security lock 3524 E.
The side panel is additionally equipped with bolts in order to secure
the side panel optional with an internal latch (DK 7824.510).

For enclosures WxD: 2200x1000 mm
Pack of = 1 side panel, divided
Material: Sheet steel
Colour: RAL 9005
Model No.: DK 5501.065
Manufacture: Rittal