QuickBox, 482.6 mm (19")

Model No. 7502.016

  Product Lifecycle  
Passive
  • QuickBox, 482.6 mm (19
    Product details

    Wall-mounted enclosure with removable cover for simple installation and horizontal 482.6 mm (19") level. Status monitoring via viewing window.

    + Product description

    Design: with glazed door
    Product description: Wall-mounted enclosure with removable cover for perfect handling during installation and maintenance.
    Material: Wall mounting plate with mounting brackets: Sheet steel, 2.0 mm
    Enclosure cover: Sheet steel, 1.0 mm
    Door: Sheet steel door or glazed door with sheet steel frame and single-pane safety glass, 3 mm
    Surface finish: Enclosure: Powder-coated
    Colour: RAL 7035
    Supply includes: Wall section: with pre-configured mounting brackets, brush strip for cable entry at the bottom/top, cable clamp rail, 482.6 mm (19") mounting angles, fully depth adjustable
    Enclosure cover: Base and cover tray with vent slots, brush strip for cable entry at the top/bottom, 2 side security locks, sheet steel door or glazed door with security lock 12321, version with Ergoform-S lock system, may optionally be retrofitted with semi-cylinder.
    Units: 6 U
    Dimensions: Width: 600 mm
    Height: 362 mm
    Depth: 600 mm
    Installation depth: 547 mm
    Depth of wall section: 355 mm
    Width wall section: 595 mm
    Basic material: Sheet steel
    Packs of: 1 pc(s).
    Weight/pack: 23,6 kg
    Customs tariff number: 94032080
    EAN: 4028177201163
    ETIM 7.0: EC002500
    ECLASS 8.0: 27180208

    + Downloads / CAD

    Data Sheets:
    Technical Data sheet: 
    DE EN FI

    + Add accessories

    + Tender texts

    Wall-mounted enclosure with 482.6 mm (19 inch) level

    Enclosure:
    6 U wall-mounted enclosure consisting of wall section
    and enclosure cover with glazed door.
    Wall section: Wall mounting plate with pre-configured
    mounting brackets on the left and right hand side,
    mounting brackets for the attachment of imperial or
    metric mounting angles and for accommodation of cable
    routing accessories with cutouts
    for cable entry.
    A set of 482.6 mm (19 inch) mounting angles
    screw-fastened to mounting brackets,
    infinitely depth-variable. A 400 mm wide T-head rail
    for cable clamping with cable ties, mounted on the
    wall-section. Four holes for direct wall-mounting or by
    means of optional wall mounting brackets.
    Enclosure cover with side vent slots for passive
    ventilation, with security locks on the left and right
    hand side. Apertures for cable entry in the rear
    section at top and bottom, covered with brush inserts.
    Front door with security lock no. 12321, with fitted
    glazed pane.

    Material:
    Wall section, enclosure cover, front door of sheet
    steel with
    single-pane safety glass 3 mm

    Surface finish
    Electrophoretic-dipcoat primed, spray-finished in RAL
    7035

    Dimensions (W x H X D)
    600 x 362 x 600 mm / (6 U)

     QuickBox, 482.6 mm (19")

    Model No.

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close