QuickBox, 482.6 mm (19")

Article number: DK 7502.136

Wall-mounted enclosure with removable cover for simple installation and horizontal 482.6 mm (19") level. Status monitoring via viewing window.

Article number:
DK 7502.136
Design
With sheet steel door
Product description
Wall-mounted enclosure with removable cover for perfect handling during installation and maintenance.
Material
Wall mounting plate with mounting brackets: Sheet steel, 2.0 mm
Enclosure cover: Sheet steel, 1.0 mm
Door: Sheet steel door or glazed door with sheet steel frame and single-pane safety glass, 3 mm
Surface finish
Enclosure: Powder-coated
Colour
RAL 7035
Supply includes
Wall section: with pre-configured mounting brackets, brush strip for cable entry at the bottom/top, cable clamp rail, 482.6 mm (19") mounting angles, fully depth adjustable
Enclosure cover: Base and cover tray with vent slots, brush strip for cable entry at the top/bottom, 2 side security locks, sheet steel door or glazed door with security lock 12321, version with Ergoform-S lock system, may optionally be retrofitted with semi-cylinder.
Units
12 U
Dimensions
Width: 600 mm
Height: 628 mm
Depth: 600 mm
Installation depth
547 mm
Depth of wall section
621 mm
Width wall section
595 mm
Basic material
Sheet steel
Packs of
1 pc(s).
Weight/pack
34.5 kg
Customs tariff number
94032080
EAN
4028177201408
ETIM 7.0
EC002500
ECLASS 8.0
27180208
Data sheets
Technical Data sheet