More on the product
Create PDF of this page+ Product description
Benefits: |
Easy to use Tool-free assembly Cam lock including security lock 3524 E Internal latch for optional retrofitting |
---|---|
Material: | Sheet steel |
Surface finish: | Spray-finished |
Colour: | RAL 9005 |
Supply includes: |
Console Pedestal Earth conductor Assembly parts |
To fit: |
Enclosure type: TS IT Height: 1,800 mm Depth: 800 mm |
Packs of: | 1 pc(s). |
Weight/pack: | 15,2 kg |
EAN: | 4028177678774 |
ETIM 7.0: | EC002524 |
ECLASS 8.0: | 27182101 |
Product description: | DK Side panel, divided, For TS IT, HxD: 1800x800 mm, Including cam lock with secure lock 3524 E, Sheet steel |
+ Downloads / CAD
Documentation: |
Instructions:
DE, EN, FR, IT, JA, NL
|
---|
+ Add accessories
+ Tender texts
DK Side panel, divided, for TS IT, RAL 9005
Horizontally divided side panel for tool-free assembly and easy
handling.
Including cam lock with security lock 3524 E.
The side panel is additionally equipped with bolts in order to secure
the side panel optional with an internal latch (DK 7824.510).
For enclosures WxD: 1800x800 mm
Pack of = 1 side panel, divided
Material: Sheet steel
Colour: RAL 9005
Model No.: DK 5501.005
Manufacture: Rittal
Horizontally divided side panel for tool-free assembly and easy
handling.
Including cam lock with security lock 3524 E.
The side panel is additionally equipped with bolts in order to secure
the side panel optional with an internal latch (DK 7824.510).
For enclosures WxD: 1800x800 mm
Pack of = 1 side panel, divided
Material: Sheet steel
Colour: RAL 9005
Model No.: DK 5501.005
Manufacture: Rittal