Baying systems TS 8 Electronic enclosure

Model No. TS 8438.510

  Product Lifecycle  
Active
  • Baying systems TS 8 Electronic enclosure
  • Baying systems TS 8 Electronic enclosure Anreih-Systeme TS 8
    Product details

    Baying systems TS 8 with hinged front frames and 482.6 mm (19") mounting angles

    + Product description

    Material: Enclosure frame: Sheet steel, 1.5 mm
    Roof: Sheet steel, 1.5 mm
    Front frame: Extruded aluminium sections with die-cast corner pieces
    Rear door: Sheet steel, 2.0 mm
    Gland plates: Sheet steel, 1.5 mm
    Adaptor sections: Aluminium
    Surface finish: Enclosure frame: Dipcoat-primed
    Roof and rear door: Dipcoat primed, powder-coated on the outside, textured paint
    Front frame: Powder-coated
    Gland plates: Zinc-plated
    Colour: RAL 7035
    IK Code: IK09
    Supply includes: Enclosure frame
    Front frame (r/h hinge, opening angle 130°, held on the left via mechanical snap fasteners)
    Rear door (r/h hinge, may be swapped to opposite side)
    Roof plate
    Adaptor sections, 482.6 mm (19") attachment level
    Gland plates
    2 support strips fitted in the enclosure depth
    Basic material: Sheet steel
    Dimensions: Width: 600 mm
    Height: 2000 mm
    Depth: 800 mm
    Installation height for components: 42 U
    Packs of: 1 pc(s).
    Weight/pack: 75.4 kg
    EAN: 4028177236349
    Customs tariff number: 94032080
    ETIM 7.0: EC000261
    ETIM 6.0: EC000261
    eCl@ss 8.0/8.1: 27180101
    eCl@ss 6.0/6.1: 27180101
    Product description: TS Bayed enclosure system, WHD: 600x2000x800 mm, Sheet steel, with hinged front frame, 482.6 mm (19") mounting angles, single door at the rear

    + Approvals

    Approvals:
    UL + C-UL: 
    (EN)
    Certificates:
    EAC: 
    (RU)
    Declarations:
    Declaration of conformity: 
    (EN, DE)
    Manufacturer's declaration: 
    (EN, DE)

    + Downloads

    Data sheets:
    Technical details:  
    CS   DA   DE   EN   ES   FI   FR   HU   IT   NL   NO   PL   RU   SE   TR   ZH  
    Technical system catalogue:  
    DE   EN  
    Documentation:
    Further information:  
    CS   DA   DE   EN   ES   FR   IT   KO   NL   NO   PL   PT   RU   SE   SK   ZH  
    Load brochure:  
    EN, DE   JA   PL   RU  
    PE conductor brochure:  
    CS   EN, DE  

    + Add accessories


     
     
     
     
     
     
     

     Baying systems TS 8 Electronic enclosure

    Model No. TS 8438.510

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close