This item will be discontinued on: 31/01/2021
This item is being replaced by:
5844600
SE 8 free-standing enclosure system
Article number: SE 5844.500
Individual sheet steel enclosure with stable enclosure body, two integrated mounting levels, screw-fastened rear panel and door. Roof and sides from a single piece with roll-formed frame. Fully compatible interior installation with the TS 8, enabling full integration into the TS 8 product family. Enclosure widths ranging from 600 to 1800 mm Time-saving assembly work due to the roll-formed side panels
- Article number:
- SE 5844.500
- Material
- Enclosure: Sheet steel 1.5 mm
Door: Sheet steel, 2.0 mm
Rear panel: Sheet steel, 1.5 mm
Gland plates: Sheet steel, 1.5 mm
Mounting plate: Sheet steel, 3.0 mm - Surface finish
- Enclosure, door and rear panel: dipcoat-primed, powder-coated on the outside, textured paint
Mounting plate and gland plates: Zinc-plated - Colour
- RAL 7035
- Supply includes
- Enclosure, solid top and sides
Door(s)
R/h door hinge with single-door enclosures, may be swapped to opposite side
Mounting plate
Gland plates
Rear panel, detachable
Lock: 3 mm double-bit
2 TS punched rails 18 x 38 mm
Rear panel, one-piece - Dimensions
- Width: 1,200 mm
Height: 2,000 mm
Depth: 500 mm - Dimensions mounting plate (W x H)
- 1,099 mm x 1,896 mm
- Protection category to IEC 60 529
- IP 55
- Protection category NEMA
- NEMA 12
- NEMA 3R
- IK Code
- IK10
- Number of doors
- 2
- Basic material
- Sheet steel
- Packs of
- 1 pc(s).
- Weight/pack
- 195 kg
- EAN
- 4028177666627
- ETIM 7.0
- EC000261
- ECLASS 8.0
- 27180101
- Product description
- SE Free-standing enclosure system, WHD: 1200x2000x500 mm, Sheet steel, with mounting plate, two doors at the front
Two-door sheet steel system enclosure
Enclosure for stand-alone siting in self-supporting
integrated construction, consisting of a basic frame,
doors, rear panel and base assembly. Basic frame made
of one-piece construction including side panels and
roof. Enclosure section with system punchings on a
25 mm DIN pitch pattern. Vertical sections as well as
front and rear roof frame section with two mounting
levels for space-saving system installation.
Screw-fastened rear panel, welded base assembly
consisting of base frame and multi-divided, sliding
gland plates, r/h door hinge.
Doors:
Overlapping doors, lockable door with r/h hinge, with
foamed-in seal, with removable rectangular frame with
holes on a 25 mm DIN pitch pattern, locking bar with
4-point latching, double-bit insert to DIN 43668, with
captive hinge pins, door opening angle 130° to VDI,
may be retrofitted to 180°, automatic potential
equalisation to the enclosure frame.
Gland plates:
3-part, removable and replaceable, fitted, automatic
potential equalisation to the enclosure frame.
Rear panel:
With foamed-in seal, screw-fastened, automatic
potential equalisation to the enclosure frame.
Mounting plate:
C-folds at the sides, depth-adjustable on a 25 mm
pitch pattern via integrated plastic slide pieces.
Punched rail in the base for easy sliding of mounting
plate may be removed after positioning the mounting
plate and located on the vertical sections, e.g. for
cable routing.
Material (material thickness):
Sheet steel for enclosure (1.5 mm), rear panel (1.5
mm), door (2.0 mm), gland plates (1.5 mm) and mounting
plate (3.0 mm)
Surface finish:
3 layers of surface protection: Nanoceramic coating,
electrophoretic dipcoat-priming, powder-coating in
textured RAL 7035 on the outside.
Mounting plate and gland plates: Zinc-plated
Protection category:
IP 55 to EN 60 529, complies with NEMA 12.
Dimensions:
Width x height x depth: 1200x2000x500 mm,
mounting plate (width x height): 1099x1896 mm
Make/model:
Rittal SE 5844.500 (or equivalent)
Enclosure for stand-alone siting in self-supporting
integrated construction, consisting of a basic frame,
doors, rear panel and base assembly. Basic frame made
of one-piece construction including side panels and
roof. Enclosure section with system punchings on a
25 mm DIN pitch pattern. Vertical sections as well as
front and rear roof frame section with two mounting
levels for space-saving system installation.
Screw-fastened rear panel, welded base assembly
consisting of base frame and multi-divided, sliding
gland plates, r/h door hinge.
Doors:
Overlapping doors, lockable door with r/h hinge, with
foamed-in seal, with removable rectangular frame with
holes on a 25 mm DIN pitch pattern, locking bar with
4-point latching, double-bit insert to DIN 43668, with
captive hinge pins, door opening angle 130° to VDI,
may be retrofitted to 180°, automatic potential
equalisation to the enclosure frame.
Gland plates:
3-part, removable and replaceable, fitted, automatic
potential equalisation to the enclosure frame.
Rear panel:
With foamed-in seal, screw-fastened, automatic
potential equalisation to the enclosure frame.
Mounting plate:
C-folds at the sides, depth-adjustable on a 25 mm
pitch pattern via integrated plastic slide pieces.
Punched rail in the base for easy sliding of mounting
plate may be removed after positioning the mounting
plate and located on the vertical sections, e.g. for
cable routing.
Material (material thickness):
Sheet steel for enclosure (1.5 mm), rear panel (1.5
mm), door (2.0 mm), gland plates (1.5 mm) and mounting
plate (3.0 mm)
Surface finish:
3 layers of surface protection: Nanoceramic coating,
electrophoretic dipcoat-priming, powder-coating in
textured RAL 7035 on the outside.
Mounting plate and gland plates: Zinc-plated
Protection category:
IP 55 to EN 60 529, complies with NEMA 12.
Dimensions:
Width x height x depth: 1200x2000x500 mm,
mounting plate (width x height): 1099x1896 mm
Make/model:
Rittal SE 5844.500 (or equivalent)