This item will be discontinued on: 31/01/2021
This item is being replaced by:
6742600
One-piece consoles TP
Article number: TP 6742.500
One-piece consoles TP, ready-to-use component with high protection category IP 55 in four different widths. Tool-free assembly of the cover with a lid stay. Compatibility with TS8 system accessories, such as base/plinths and cable entry grommets.
- Article number:
- TP 6742.500
- Material
- Enclosure: Sheet steel 1.5 mm
Door and console cover: Sheet steel, 2.0 mm, all-round foamed-in PU seal
Mounting plate: Sheet steel, 3.0 mm - Surface finish
- Enclosure, cover and door: Dipcoat-primed, powder-coated on the outside, textured paint
Mounting plate: Zinc-plated - Colour
- RAL 7035
- Supply includes
- Enclosure, solid back and sides
Door or double door at front, with locking rod
Mounting plate
Cover hinged at rear, 2 stays with automatic locking. Automatic unlocking on the left, manual unlocking on the right
Open base for individual cable entry - Dimensions
- Width: 1,200 mm
Height: 973 mm - Dimensions mounting plate (W x H)
- 1,130 mm x 900 mm
- Depth (top)
- 500 mm
- Depth (bottom)
- 400 mm
- Number of doors
- 2
- IK Code
- IK08
- Note on Model No.
- With the two-door variant, the base opening is divided in two, and two packs of gland plates are required.
- IP protection category to IEC 60 529
- IP 55
- Protection category NEMA
- NEMA 12
- Basic material
- Sheet steel
- Packs of
- 1 pc(s).
- Weight/pack
- 91 kg
- Customs tariff number
- 94032080
- EAN
- 4028177601253
- ETIM 7.0
- EC000784
- ECLASS 8.0
- 27180504
- Product description
- TP one-piece console, WHD1: 1200x960x400/D2: 500 mm, sheet steel
- Approvals
- UL + C-UL (listed)