- Article number:
- SK 3145.000
- Product description
- Centrifugal fans for direct installation in the 482.6 mm (19") level have a wide column plus favourable noise characteristics to set them apart from other fans.
- Colour
- RAL 9005
- Supply includes
- Fully wired unit ready for connection
Filter mat
- Speed
- 2,245 rpm
- Rated operating voltage
- 115 V, 1~, 50 Hz/60 Hz
- Power consumption Pel
- At 50 Hz: 37 W
At 60 Hz: 46 W
- Rated current max.
- At 50 Hz: 0.32 A
- Dimensions
- Width: 482.6 mm
Height: 88 mm
Depth: 158 mm
- Noise level
- At 50 Hz: 52 dB(A)
At 60 Hz: 62 dB(A)
- Maximum static pressure difference
- 65 ‐ 70 Pa
- Operating temperature range
- -10 °C...55 °C
- Internal circuit at 50 Hz
- 320 m³/h
- Internal circuit at 60 Hz
- 330 m³/h
- Packs of
- 1 pc(s).
- Weight/pack
- 2.04 kg
- Customs tariff number
- 84145915
- EAN
- 4028177037151
- ETIM 7.0
- EC000320
- ECLASS 8.0
- 27180716
- Product description
-
SK Tangential fans for 486. mm (19") installation, 320 m³/h, 115 V, 50/60 Hz, WHD: 482.6x88x158 mm