This item will be discontinued on: 30/01/2017
This item is being replaced by:
3138000
- Article number:
- SK 3148.007
- Design
- without fan motor
- Product modification
- Mounting cut-outs are not compatible. If reusing the roof plate, adaptor frame 5050.700 is required.
- Material
- Sheet steel, spray-finished
- Colour
- RAL 7035
- Supply includes
- Sealing and assembly parts
Drilling template - Dimensions
- Width: 420 mm
Height: 65 mm
Depth: 340 mm - Mounting cut-out
- Cut-out width: 345 mm
Cut-out depth: 265 mm - IP protection category to IEC 60 529
- IP 43
- Note
- Via additional installation of the filter holder with filter mat, a protection category of IP 44 is achieved with roof vent 3148.007
- Operating temperature range
- -10 °C...60 °C
- Weight/pack
- 6.8 kg
- Packs of
- 1 pc(s).
- Customs tariff number
- 73269098
- EAN
- 4028177165335
- ETIM 7.0
- EC000320
- ECLASS 8.0
- 27180716
- Product description
- SK Roof vent, without fan motor, WHD: 420x65x340 mm