TopTherm roof-mounted fans for TS 8

Article number: SK 3149.820

The roof-mounted fans for TS fit precisely onto the cut-outs of the TopTherm roof-mounted cooling units. They may also be mounted on any sufficiently large roof surface.

Article number:
SK 3149.820
Product description
The active roof-mounted fans fit precisely onto the cut-outs of the small and medium performance category of TopTherm roof-mounted cooling units.
Product modification
Mounting cut-outs are not compatible. If reusing the roof plate, adaptor frame 5050.701 is required.
Material
Sheet steel, spray-finished
Colour
RAL 7035
Supply includes
Unit ready for connection with built-in radial fan
Sealing and assembly parts
Rated operating voltage
230 V, 1~, 50 Hz/60 Hz
Power consumption Pel
At 50 Hz: 170 W
At 60 Hz: 225 W
Rated current max.
At 50 Hz: 0.75 A
At 60 Hz: 1.1 A
Dimensions
Width: 550 mm
Height: 125 mm
Depth: 370 mm
Mounting cut-out
Cut-out width: 475 mm
Cut-out depth: 260 mm
IP protection category to IEC 60 529
IP 43
Operating temperature range
-10 °C...55 °C
Noise level
At 50 Hz: 69 dB(A)
At 60 Hz: 70 dB(A)
Weight/pack
11 kg
Packs of
1 pc(s).
Customs tariff number
84145915
EAN
4028177387157
ETIM 7.0
EC000320
ECLASS 8.0
27180716
Product description
SK TopTherm roof-mounted fan, 800 m³/h, 230 V, 1~, 50/60 Hz, WHD: 550x125x370 mm
Declarations
Declaration of conformity
Documentation
Instructions
Data sheets
Technical system catalogue