This item will be discontinued on: 31/12/2021
Alternative product recommendation:
3313420
Liquid Cooling Package LCP rack DX, LCP rack DX/FC
Article number: SK 3311.420
Rack-based cooling on one to two IT racks. Continuous cooling output adjustment due to the use of an output-controlled compressor in the LCP Rack DX (evaporator) An external condenser is required to operate the unit.
- Article number:
- SK 3311.420
- Benefits
- Maximum energy efficiency due to EC fan technology and IT-based control
- Minimal pressure loss at the air end, which in turn minimises the power consumption of the fans
- Control of the server inlet temperature
- Thanks to the speed-regulated compressor, the cooling output is ideally adapted to actual requirements
- With redundant temperature sensor integrated at the air end as standard
- Specific maintenance of the LCP DX due to separation of cooling and server racks
- Applications
- Ideal for IT cooling of small and medium-sized locations
- One or two racks can be cooled separately
- Function principle
- The LCP draws in the air at the sides at the rear of the server enclosures, cools it using high-performance compact impellers, and blows the cooled air back into the front part of the server enclosure at the sides
- Absorbed thermal energy is emitted to the ambient air at the external condenser location, without heating up the installation room
- Material
- Sheet steel, spray-finished
- Options
- Humidifier
Dehumidification and reheater
Condensate drain pump
Low-temperature/high-temperature condenser (-40 °C/+53 °C) - Design
- Rack cooling
- Monitoring
- Direct connection of the unit via SNMP over Ethernet
- Integration into RiZone
- Total cooling output to DIN EN 14511
- Useful cooling output L22 L30: 12 kW
Useful cooling output L22 L45: 10 kW - Modulation range
- 3 ‐ 12 kW
- Total cooling output/Number of fan modules
- 12 kW/4
- Air throughput (unimpeded air flow)
- At 50 Hz: 4,800 m³/h
- Dimensions
- Width: 300 mm
Height: 2,000 mm
Depth: 1,200 mm - To fit enclosure type
- TS IT
- Installation in bayed enclosure suite
- Flush
- Rated operating voltage
- 380 V - 480 V, 3~, 60 Hz
- 400 V, 3~, 50 Hz
- Rated current max.
- At 50 Hz: 7.5 A
- Max. cooling output
- 12 kW
- Type of electrical connection
- Connection clamp
- Duty cycle
- 100 %
- Cooling medium
- Refrigerant
- EC fan
- Yes
- Fans may be exchanged with the system operational
- Yes
- Temperature control
- Linear fan control
- Inverter-controlled compressor
- Start-up current (LRA)
- 11 A
- Pre-fuse
- Miniature circuit-breaker/fuse: 20 A
- Storage temperature range
- -20 °C...50 °C
- Operating temperature range
- 15 °C...35 °C
- Noise level
- At 50 Hz: 69 dB(A)
- Refrigerant/cooling medium
- Refrigerant: R410A
Cooling medium: Refrigerant - Protection category to IEC 60 529
- IP 40
- Packs of
- 1 pc(s).
- Weight/pack
- 227 kg
- Customs tariff number
- 84195080
- EAN
- 4028177691322
- ETIM 7.0
- EC002515
- ECLASS 8.0
- 27180712
- Product description
- SK LCP Rack DX, Refrigerant-based split cooling unit for rack cooling, Mounted on the side of the rack, flush, Cooling of one up to maximum two racks, Support of IT-compatible, #front-to-back# air routing,
Tender text for LCP Rack DX, 3311.420 WHD (mm)
300x2000x1200
LCP Rack DX:
IT-optimised design, providing ideal support for
300x2000x1200
LCP Rack DX:
IT-optimised design, providing ideal support for