- Article number:
- SK 3241.108
- Product description
- Fan-and-filter units with diagonal fan technology have superior pressure stability and ensure a more constant air throughput. The diagonal direction of outflow ensures more even heat dissipation from the enclosure.
- Colour
- RAL 9005
- Supply includes
- Complete unit ready to install, including chopped-fibre filter mat
- Fan
- Diagonal, shaded pole motor
- Air throughput, unimpeded airflow (with chopped-fibre filter)
- At 50 Hz: 225 m³/h
At 60 Hz: 245 m³/h - Air throughput, unimpeded airflow (with pleated filter)
- At 50 Hz: 272 m³/h
At 60 Hz: 272 m³/h - Air throughput with outlet filter including chopped-fibre filter mat (quantity x order number)
- 1 x 3240208: 171/182 m³/h
- 2 x 3240208: 200/217 m³/h
- Rated operating voltage
- 230 V, 1~, 50 Hz/60 Hz
- Power consumption Pel
- At 50 Hz: 40 W
At 60 Hz: 42 W - Rated current max.
- At 50 Hz: 0.26 A
At 60 Hz: 0.24 A - Dimensions
- Width: 255 mm
Height: 255 mm - Installation depth
- 107 mm
- Mounting cut-out
- Cut-out width: 224 mm
Cut-out height: 224 mm - IP protection category to IEC 60 529
- IP54 with chopped-fibre filter/pleated filter
- IP55 with pleated filter and absorber mat
- IP56 with chopped-fibre filter/pleated filter and hose-proof hood
- Protection category NEMA
- Type 12 with chopped-fibre filter/pleated filter
- Type 3, 3R, 4, 4X with chopped-fibre filter/pleated filter and hose-proof hood
- Pre-fuse
- Miniature circuit-breaker/fuse: 4 A
- Note
- To increase the air throughput, a pleated filter may optionally be used (see characteristic curve). Suitable for use with fan-and-filter units, roof-mounted fans and outlet filters.
- With the fan-and-filter unit 3237.XXX, electrical connection is made via two single wires (length approx. 300 mm) on the unit, for all other fan-and-filter units, a screwless spring terminal is used
- Service life of fans (L10, 40 °C)
- At 50 Hz: 61,000 h
At 60 Hz: 60,000 h - Operating temperature range
- -30 °C...55 °C
- Storage temperature range
- -30 °C...70 °C
- Noise level
- At 50 Hz: 54 dB(A)
At 60 Hz: 56 dB(A) - Weight/pack
- 2.24 kg
- Packs of
- 1 pc(s).
- Customs tariff number
- 84145915
- EAN
- 4028177663831
- ETIM 8
- EC000320
- ETIM 7.0
- EC000320
- ECLASS 8.0
- 27180716
- Product description
- SK Fan-and-filter unit TopTherm, 225/245 m³/h, 230 V, 1~, 50/60 Hz, WHD: 255 x 255 x 25 mm
Fan-and-filter units with diagonal fan technology
have superior pressure stability and ensure a more
constant air throughput. The diagonal direction of outflow
ensures more even heat dissipation from the enclosure
Air troughput (unimpeded air flow): 225 / 245 m3/h
Power consumption: 40 / 42 W
Rated current: 0,26 / 0,24 A
Rated operating voltage: 230 V, 1~, 50/60 Hz
Fan: Diagonal, shaded pole motor
Dimensions [WxH]: 255x255 mm
Build depth: 25 mm
Installation depth: 107 mm
Mounting cut-out [WxH]: 224x224 mm
Operating temperature range: -30°C to 55°C
Storage temperature range: -30°C to 70°C
Colour: RAL 9005
Protection category IP to IEC 60 529:
IP 54 with fleece filter/pleated filter
IP 55 with pleated filter and absorber mat
IP 56 with fleece filter/pleated filter and hose-proof hood
Protection category NEMA:
Type 12 with fleece filter/pleated filter
Type 3, 3R, 4, 4X with fleece filter/pleated filter and hose-proof hood
Noise level: 54 / 56 db(A)
Service life of fans: 61.000 / 60.000 h
Weight: 2,24 kg
have superior pressure stability and ensure a more
constant air throughput. The diagonal direction of outflow
ensures more even heat dissipation from the enclosure
Air troughput (unimpeded air flow): 225 / 245 m3/h
Power consumption: 40 / 42 W
Rated current: 0,26 / 0,24 A
Rated operating voltage: 230 V, 1~, 50/60 Hz
Fan: Diagonal, shaded pole motor
Dimensions [WxH]: 255x255 mm
Build depth: 25 mm
Installation depth: 107 mm
Mounting cut-out [WxH]: 224x224 mm
Operating temperature range: -30°C to 55°C
Storage temperature range: -30°C to 70°C
Colour: RAL 9005
Protection category IP to IEC 60 529:
IP 54 with fleece filter/pleated filter
IP 55 with pleated filter and absorber mat
IP 56 with fleece filter/pleated filter and hose-proof hood
Protection category NEMA:
Type 12 with fleece filter/pleated filter
Type 3, 3R, 4, 4X with fleece filter/pleated filter and hose-proof hood
Noise level: 54 / 56 db(A)
Service life of fans: 61.000 / 60.000 h
Weight: 2,24 kg