Busbar cover section

Article number: SV 9350.010

For all-round encapsulation of the busbars. May be cut to the required length.

Article number:
SV 9350.010
Product description
Contact hazard protection by covering the busbars.
Material
Thermally modified hard PVC.
Fire protection corresponding to UL 94-V0
Colour
RAL 7035
Length
1,000 mm
Note
May be cut individually to required length
To fit busbars
Busbar E-Cu
To fit busbars
12/15 x 5 mm
Packs of
4 pc(s).
Weight/pack
0.42 kg
Customs tariff number
85472000
EAN
4028177219557
ETIM 7.0
EC000775
ECLASS 8.0
27142414
Product description
SV Busbar cover section, for demension WH: 12/15x5 mm, L: 1000 mm/section
Busbar cover sections
May be cut to the required length.
Contact hazard protection by covering
the busbars to VBG 4.
Length: 1000 mm/section
For busbars E-Cu: 12/15 x 5 mm