Busbars E-Cu

Article number: SV 3583.000

Length: 2400 mm/bar.

Article number:
SV 3583.000
Material
E-Cu F30
Length
2,400 mm
Note
May be cut individually to required length
Standards
DIN EN 13 601
Cross-section
Flat copper bar width: 25 mm
Flat copper bar thickness: 5 mm
Packs of
6 pc(s).
Weight/pack
19.14 kg
Copper weight (kg per piece)
2.68
Customs tariff number
74071000
EAN
4028177044807
ETIM 8
EC001522
ETIM 7.0
EC001522
ECLASS 8.0
27370303
Product description
SV Busbar E-Cu, WH: 25x5 mm, L: 2400 mm
Approvals
UL + C-UL (listed)
Declarations
Declaration of conformity
Declaration of conformity UK
Busbar made from E-Cu
Busbars E-Cu to DIN 13601
Technical specifications
Length: 2400 mm
Dimension: 25 x 5mm
Cross section: 124 qmm
Weight: 1.11 Kg/m
Electrical parameters
IEC: to 384 A
UL 508: 290 A
System:
Rittal RiLine60