Sheet steel door, vented for DK-TS

Article number: DK 7824.224

To replace existing doors. With 180° hinges and swivel handle with security lock no. 3524 E.

Article number:
DK 7824.224
Product description
With 180° hinges and swivel handle with security lock no. 3524 E, in exchange for comfort handle. For optimum air throughput in network enclosures with a high proportion of active components. Perforated surface with air inlet openings > 78%.
Material
Sheet steel
Colour
RAL 7035
Supply includes
Assembly parts
To fit
Enclosure type: DK-TS
Width: 800 mm
Height: 2,200 mm
Packs of
1 pc(s).
Weight/pack
24.4 kg
Customs tariff number
94039910
EAN
4028177234222
ETIM 7.0
EC000747
ECLASS 8.0
27182204
TS vented steel sheet door

Extensively perforated door made from 1.5 mm steel
sheet, 180° hinges, locking rod with four locking
points, swivel handle with 3524 E security lock,
ensures optimum ventilation. A TS 8611.070 comfort
handle can be fitted as an option.
The mounting frame integrated inside the door has 25 mm
DIN pitch pattern punchings and these enable fan cross
members for active maximum configuration ventilation to
be fitted as an option.
Material: Sheet steel
Colour: RAL 7035
Dimensions: enclosures (W x H): W: 800 mm H: 2200 mm