Product expires on: 31/12/2023
Alternative product recommendation:
5301326
Levelling feet for VX, VX IT, TS, TS IT, VX SE, PC, IW, Blue e+ chillers
Article number: PS 7493.100
To compensate for height differences with floor irregularities. Mounting thread M12. Optionally with hex socket for adjustment from the inside of the enclosure.
- Article number:
- PS 7493.100
- Design
- with hex socket for adjustment from the inside of the enclosure
- Benefits
- To compensate for height differences with floor irregularities
- Material
- Sheet steel
- Assembly instruction
- A base/plinth adaptor is required for mounting on the VX base/plinth
- Max. load capacity (static) per component
- 300 kg
- Dimensions
- Thread: M12 x 60
- To fit
- Enclosure type: VX
TS
TS IT
VX SE
PC
IW
Blue e+ chillers - Levelling range
- 18 ‐ 63 mm
- Packs of
- 4 pc(s).
- Weight/pack
- 0.272 kg
- Customs tariff number
- 73181900
- EAN
- 4028177552630
- ETIM 7.0
- EC000721
- ECLASS 8.0
- 27182003
- Product description
- DK Levelling feet, M12, with hex socket