This item will be discontinued on: 31/01/2019
Please note the amended version of the alternative product recommendation::
PRO64749
- Article number:
- SZ 4139.300
- Design
- without door operated switch
- Supply includes
- Courtesy light
Light
Light cover
Assembly parts - Power consumption
- 30 W
- Ballast
- Wide-range electronic ballast
- Connection options
- Power supply via connectors
- Door-operated switch
- Through-wiring (creating rows of lights)
- Light
- Fluorescent lamp, base G13
- Protection class
- I (PE conductor)
- Switch (type)
- Integral, on/off/door-operated switch mode
- Light cover
- Yes
- Light – installation type
- Screw-fastening
- Rated impulse withstand voltage, phase to earth
- 2000 V AC
- Rated impulse withstand voltage, phase to phase
- 1000 V AC
- Rated insulation voltage
- 500 V DC/1s
- Installation options
- TS horizontal section of the roof frame: direct
- TS, SE vertical section: with TS adaptor bracket
- SE sections at the front and rear of the roof frame: with TS adaptor bracket
- SE extrusions at the side of the roof frame: direct
- AE, CM, TP: with universal bracket
- AE: with rail for interior installation
- Dimensions
- Width: 987 mm
Height: 117 mm
Depth: 50 mm - Operating temperature range
- -15 °C...45 °C
- Sockets
- D, earthing-pin (type F, CEE 7/4)
- Storage temperature range
- -20 °C...70 °C
- Rated operating voltage
- 100 V - 240 V, 1~, 50 Hz/60 Hz
- Socket version
- D, earthing-pin (type F, CEE 7/4)
- Packs of
- 1 pc(s).
- Weight/pack
- 2.96 kg
- Customs tariff number
- 94054990
- EAN
- 4028177092365
- ETIM 7.0
- EC000321
- ECLASS 8.0
- 27189241
- Product description
- SZ Courtesy light, WHD: 987x117x50 mm, 30 W, 100-240 V, 50/60 Hz, without door operated switch, with earthing-pin socket
- Documentation
- Instructions