QuickBox, 482.6 mm (19")

Article no.: DK 7502436

Wall-mounted enclosure with removable cover for simple installation and horizontal 482.6 mm (19") level. Status monitoring via viewing window.

Article no.:
DK 7502436
Design
with glazed door
Product description
Wall-mounted enclosure with removable cover for perfect handling during installation and maintenance.
Material
Wall mounting plate with mounting brackets: Sheet steel, 2.0 mm
Enclosure cover: Sheet steel, 1.0 mm
Door: Sheet steel door or glazed door with sheet steel frame and single-pane safety glass, 3 mm
Surface finish
Enclosure: Powder-coated
Colour
RAL 7035
Supply includes
Wall section: with pre-configured mounting brackets, brush strip for cable entry at the bottom/top, cable clamp rail, 482.6 mm (19") mounting angles, fully depth adjustable
Enclosure cover: Base and cover tray with vent slots, brush strip for cable entry at the top/bottom, 2 side security locks, sheet steel door or glazed door with security lock 12321, version with Ergoform-S lock system, may optionally be retrofitted with semi-cylinder.
Units
12 U
Dimensions
Width: 600 mm
Height: 628 mm
Depth: 600 mm
Installation depth
547 mm
Depth of wall section
621 mm
Width wall section
595 mm
Basic material
Sheet steel
Note on Model No.
With Ergoform-S lock system for semi-cylinder and security lock 3524 E, for combining with quick-release fastener QB 7502.220.
Packs of
1 pc(s).
Net weight
35 kg
Gross weight
35.8 kg
Customs tariff number
94032080
EAN
4028177597396
ECLASS 8.0
27180208
Data sheets
Technical Data sheet
12 U Wall-mounted enclosure

Wall section:
With pre-assembled mounting brackets
on the left and right hand side for
attachment of 482.6 mm (19") mounting angles
and for accommodation of cable routing accessories.
One set of 482.6 mm (19") mounting angles,
screw-fastened to mounting brackets,
infinitely depth-variable, optional second level, one
static T-head strip each at top and bottom in the
cable entry section.
Four holes for direct wall mounting or by optional
wall mounting brackets.
Enclosure cover with glazed door:
Enclosure cover with side vent slots in base and cover
tray for passive ventilation.
Openings in the top and bottom rear section for cable
entry, covered by brush strips,internal cover lock,
only accessible when the front door is open.
Glazed door with swing lever handle system Ergoform-S
with security lock 3524 E, exchangeable for
semi-cylinders to DIN 18 252.

Material: Sheet steel
Viewing panel: Toughened safety glass 3 mm
Surface finish: Enclosure powder-coated in RAL 7035
Sizes: W x H x D 600 x 628 x 600 mm / (12 U)