Rack-mounted fans for 482.6 mm (19") Air throughput 320 – 480 m³/h

Article no.: SK 3340024

Rack-mounted fan for direct installation in the 482.6 mm (19") level. Installation allows air to circulate permanently inside the enclosure, thus preventing the formation of hot spots.

Article no.:
SK 3340024
Product description
Rack-mounted fan for direct installation in the 482.6 mm (19") level. Installation allows air to circulate permanently inside the enclosure, thus preventing the formation of hot spots.
Colour
RAL 7035
Supply includes
Fully wired unit ready for connection
Terminal strip and assembly parts
Air throughput (unimpeded air flow)
320 m³/h
Rated operating voltage
24 V (DC)
Rated current max.
With DC: 0.49 A
Pre-fuse
Miniature circuit-breaker/fuse: 6 A
Dimensions
Width: 482.6 mm
Height: 44 mm
Depth: 200 mm
Distance between axes of fans
85 mm
No. of fans
2
Noise level
With DC: 51 dB(A)
Operating temperature range
-10 °C...55 °C
Packs of
1 pc(s).
Net weight
1.42 kg
Gross weight
1.62 kg
Customs tariff number
84145915
EAN
4028177041424
ETIM 9
EC000320
ETIM 8
EC000320
ECLASS 8.0
27180716
Approvals
UR + C-UR (recognized)
VDE
Documentation
Instructions
Data sheets
Technical details
Technical system catalogue