Component shelf, heavy duty for network enclosures TS with cranked mounting angles

Article no.: DK 7828970

For static installation between two 482.6 mm (19�?) mounting levels, they are located directly onto the cranked mounting angles, load capacity: 75 kg for zinc-plated version, 100 kg for spray-finished version.

Article no.:
DK 7828970
Design
Zinc-plated
Product description
For static installation between two 482.6 mm (19�?) mounting levels. The component shelf is located directly onto the cranked mounting angles.
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Assembly parts
Distance between mounting levels
698 mm
Load capacity
75 kg surface load, static
Note
Not suitable for combination with telescopic slides.
Dimensions
Width: 452.5 mm
Height: 20 mm
Depth: 678 mm
Packs of
1 pc(s).
Net weight
3.621 kg
Gross weight
3.821 kg
Customs tariff number
94039910
EAN
4028177233317
ECLASS 8.0
27189261
Component shelf for 2 mounting levels, static
installation

Component shelf for static installation between two 19"
mounting levels.
Mounted directly on the mounting angles.
The component shelf uses ventilation slots, which
ensures economical air exchange between the separate
layers.
For mounting on cranked mounting angles.
Load capacity: 75 kg surface load
Material: Sheet steel
Spray finish: RAL 7035
For distance between levels: 700 mm