Please specify:
Information on level of details
If you choose a low level of detail, the model is less sophisticated, e.g. the TS 8 sections are shown without screening or the panels are shown with <93>square<94> edges. If, however, you choose a <93>high<94> level of detail, you are shown all details within the model, e.g. the TS 8 sections with screening, panels with round edges and bolts including threads etc.
Please note: A high level of detail means it takes significantly longer for the system to create the model and return it to you via e-mail.