Socket strip in an aluminium duct

Article number: DK 7200.630

Socket strips in an aluminium duct, available in various lengths with different functional elements and variable attachment options.

Article number:
DK 7200.630
Product description
The socket strips are available in various country-specific variants with different functional elements. Special attention has been devoted to practical, universal fastening: Variable attachment facilities have been created with an angle bracket which may be inserted in four positions. Hence, for example, the 482 mm long socket strips may optionally be mounted on 482.6mm (19") mounting angles, the 482.6 mm (19") mounting frame, on the enclosure frame, or in the rear section of the wall-mounted distributor. Socket strips with a length of more than 482 mm can only be fitted on the enclosure frame. The socket strip may be inserted into all sections with a 25 mm hole pattern, without the need for additional mounting accessories. This makes selection much easier, as well as providing additional flexibility and saving on warehousing. Provision has also been made for cable routing of the infeed, and when mounting in the 482.6 mm (19") section there is adequate space to route the infeed between the socket strip and the profile rail without kinks. The arrangement of the IEC 320 sockets at a 45° angle allows unrestricted use of angular connectors.
Material
Aluminium section, natural anodised
Socket inserts: Polycarbonate
Supply includes
Socket strip
2 mounting brackets
Assembly parts
Dimensions
Height: 44 mm
Depth: 44 mm
Length of connection cable
2 m
Connection cable (type)
H05VV-F3G1.5
Tolerance of mounting dimensions
± 25 mm
Rated operating voltage
230 V AC, 50 Hz
Rated voltage
230 V AC, 50 Hz
Note
Depending on the application, we recommend use of a charging current reserve to prevent incorrect activation due to starting-current spikes
Variable attachment distance within a range of 25 mm, the distance given is hole centre – hole centre of mounting bracket
Packs of
1 pc(s).
Net weight
1.48 kg
Gross weight
1.68 kg
Customs tariff number
85366990
EAN
4028177206090
ETIM 9
EC000330
ECLASS 8.0
27142604
Documentation
Safety instructions
Data sheets
Technical system catalogue
CMC Socket strip ,,,,,,,,,,,,,,,,

With integrated:
- Interference suppressor filter
- Overvoltage protection
- Signal contact

In case of occurring malfunctions due to overvoltage
the connected active network components are protected.
By means of the relay signal contact the undervoltage
and malfunction due to overvoltage can be signalled via
the CMC-TC in the network (SNMP Trap). Operational
readiness is indicated by a green light in the strip.
Another protection device is the interference filter
which as a passive element protects the high-quality
equipment.

Technical specifications:

Number of sockets: 9 pcs.
Length of strip: 650 mm
Rated voltage: 230 V AC, 50/60 Hz
Rated current: 16 A
Relay alarm output: RJ 10 jack
Relay load capacity: 50 Volt DC 100 mA

Technical specifications overvoltage protection:
Arrester of utilization category: D
Surge current resistance per conductor: 2.5 kA
Maximum surge strength: 8kA