Wire Station WS 540

Accessories for Wire Station WS 540

Wire Station accessories: wire stocking, wire routing, component supports for semi-automatic machines, socket strips, work light, mini-PC holder, monitor holder, tools and cup holder, waste bin as well as magazine support for processing of preconfigured wires from the Wire Terminal

Accessories for Wire Station WS 540

Shelf for WS 540

Shelf set for mounting below the desktop. Different shelf depths allow ample knee and leg room for seated working at the workstation.

Accessories for Wire Station WS 540

Component support, left for WS 540

Component support unit suitable for automatic cutting machine C8+ and an additional shelf to accommodate most common label printer brands. Attachment to the left of the Wire Station WS 540.

Accessories for Wire Station WS 540

Component support, right for WS 540

Component support unit to fit crimping machine RC or R8 E, for mounting on the right of the Wire Station WS 540.

Accessories for Wire Station WS 540

Monitor attachment for WS 540

For mounting all commercially available monitors up to screen diagonals of 32" with Vesa 75/100.

Accessories for Wire Station WS 540

LED work light for WS 540

For attaching to the table top, with clamping device.

Accessories for Wire Station WS 540

Mounting strut, vertical for WS 540

For optional attachment of accessories such as wire pack holders, open-fronted storage boxes and shelves.

Accessories for Wire Station WS 540

Storage box holder for WS 540

For attaching to the vertical mounting braces of the WS 540 and for storing small parts and accessories.

Accessories for Wire Station WS 540

Adaptor bracket for WS 540

For individual configuration and enlargement of the WS 540. The adaptor bracket is required for mounting additional vertical mounting braces and supports a range of width settings from 50 – 400 mm.

Accessories for Wire Station WS 540

Waste bin for WS 540

For waste disposal directly at the workstation.

Accessories for Wire Station WS 540

Socket strip for WS 540

For mounting on the worktop of the WS 540.

Accessories for Wire Station WS 540

Magazine support for WS 540

To accommodate up to 4 wire rail magazines with pre-assembled wires from the Wire Terminal WT.

Accessories for Wire Station WS 540

Wire guide for mounting strut, vertical for WS 540

Targeted wire routing for up to 8 different wires is supported. Mounting on the vertical mounting braces.

Accessories for Wire Station WS 540

Wire routing for component support, left for WS 540

Targeted wire routing for up to 8 different wires is supported. Mounting on component support, left.

Accessories for Wire Station WS 540

Wire pack holder

To hold wire packs, to fit assembly frames and WS 540. Attached to the Wire Station on the vertical mounting braces on the left or right.

Accessories for Wire Station WS 540

Wire coil holder

Wire coil shelf to fit assembly frames and WS 540. Attached to the Wire Station on the vertical mounting braces on the left or right.

Accessories for Wire Station WS 540

Tool holder, round for WS 540

For safe storage of hand-held devices or drinks The tool holder is secured to the desktop.

Accessories for Wire Station WS 540

Stripping machine console for WS 540

For positioning the S22 stripping machine on the WS 540. The console may be positioned on either the left-hand or right-hand side.

Accessories for Wire Station WS 540

Universal utility shelf for WS 540

Universal utility shelf for mounting on the vertical mounting braces of the WS 540. Storage for tools or small parts.

Accessories for Wire Station WS 540

Mini-PC holder for WS 540

For secure attachment of a mini-PC to the WS 540. The holder is mounted underneath the workbench on the left.

Accessories for Wire Station WS 540

Stabiliser

Variably adjustable supports to prevent tipping over with imbalanced loads. To fit left/right component supports and vertical mounting braces.