Base
-
Gland plate for VX, VX IT, VX SE
For individual configuration of the floor space. Potential equalisation is provided via assembly components and earthing points.
-
Sliding panel for VX, VX IT, VX SE
For variable compensation as well as a flexible opening in the base area. May be combined with gland plates.
-
Levelling feet for VX, VX IT, TS, TS IT, VX SE, PC, IW, Blue e+ chillers
To compensate for height differences with floor irregularities. Mounting thread M12. Optionally with hex socket for adjustment from the inside of the enclosure.
-
Levelling feet for VX, TS, VX SE in stainless steel
For mounting on enclosures, for easier floor cleaning and to compensate for floor irregularities ±15 mm.
-
System divider for VX
Divides the enclosure width into two zones. For example, this allows mounting plates, cable clamp rails or swing frames from 600 mm wide enclosures to be fitted in 1200 mm wide enclosures.