PE/PEN busbar system
-
PE/PEN angle bracket for VX
For attaching the PE/PEN busbar 30 x 5, 30 x 10, 40 x 10 and 80 x 10 mm.
-
Busbars E-Cu with integral holes
Suitable for direct installation in enclosures, busbar support, PE/PEN combination in conjunction with PE/PEN combination angle and baying bracket E-Cu.
-
PE/PEN combination angle E-Cu for PE/PEN combinations
The PE/PEN combination, comprising busbars, combination angles and baying brackets, supports type-tested configurations as per IEC 61 439-1.
-
Baying bracket E-Cu
The PE/PEN combination, comprising busbars, combination angles and baying brackets, supports type-tested configurations to IEC 61 439-1.