Door variants
-
Interior door for compact enclosures AX
For reliable access protection. Separation of the operating and equipment levels.
-
Interior door for AX plastic enclosures
For reliable access protection. Separation of the operating and equipment levels.
-
Lock components for VX
For retrofitting a glazed door or sheet steel door in place of a rear panel.
-
Lockable and adjacent door for VX
For example, if two 400 mm doors are used instead of one 800 mm wide door in order to comply with escape routes. May also be fitted instead of an 800 mm wide rear panel.
-
Glazed door VX IT for Automatic Door Opening (ADO)
Glazed doors VX IT, with vent flaps for automatic opening in the event of an alarm
-
Sheet steel glazed door, vertically divided for VX IT
To replace existing doors. Thanks to the minimal rotation radius of the individual doors, the distance between individual bayed enclosure suites may be reduced.
-
Sheet steel door, vertically divided, solid for VX IT
To replace existing doors. Thanks to the minimal rotation radius of the individual doors, the distance between individual bayed enclosure suites may be reduced.
-
Aluminium/sheet steel door, vented for VX IT
To replace existing doors. The vented surface area is approx. 85% perforated.
-
Sheet steel door, one-piece, vented for VX IT
To replace existing doors. The vented surface area is approx. 85% perforated.
-
Sheet steel door, vertically divided, vented for VX IT
To replace existing doors. The vented surface area is approx. 85% perforated.
-
Cable routing set, doors for VX, VX IT
For optimised cable routing on the inside of the VX enclosure system doors when using a CMC III handle.
-
Shipping brace for door VX
To stabilise the door when transporting from an additional weight load of 15 kg.
-
Protective bar
As an alternative to a door, e.g. in sealed switch rooms. Prevents people from falling into the open enclosure frame.