Machine options for Milling Terminal MT S
-
Perforex MT S support arm system
Support arm system for flexible, ergonomic operator positioning on the Perforex Milling Terminals MT S.
-
Perforex MT S signal pillar
The signal pillar allows the status of the Perforex Milling Terminal MT S to be viewed at any time.
-
Enclosure machining 2000 mm for Perforex MT 2101 S
This machine setup with an extended support surface supports machining of cubes up to a maximum depth of 2000 mm. This ensures the machining of non-dismantlable enclosures on Perforex Milling Terminals MT S.
-
Side access for Perforex MT S
If the machine cannot be accessed from the rear because it is sited against the wall, access is available on the right or left of the safety fence for maintenance purposes.
-
Clamping height extension for Perforex MT 2201 S
Upgrade kit to extend the clamping height for Perforex Milling Terminals MT S.
-
Additional zero points
Additional zero points on Perforex machining centres BC and Perforex Milling Terminals MT S.