IIoT solutions

  • IoT interface
    IoT interface

    The IoT interface is a central component for the intelligent networking of Rittal cooling solutions or sensors for monitoring physical ambient conditions. Equipped with a wide range of interfaces and protocols, it is used to collate and transmit data to superordinate IT systems or to systems for the local monitoring of machine statuses.

    More

  • Blue e IoT adaptor
    Blue e IoT adaptor

    In conjunction with the IoT interface (3124.300), the adaptor supports intelligent networking of cooling units in the Blue e series.

    More

  • CMC III control units
    CMC III control units

    For execution of control commands and power supply/regulation of equipment

    More

  • CMC III sensors
    CMC III sensors

    Monitor various parameters in enclosures or rooms.

    More

  • CMC III Access systems
    CMC III Access systems

    For protection against unauthorised access

    More

  • CMC III power pack
    CMC III power pack

    Power supply unit and connection cable for the power supply

    More

  • CMC III CAN bus connection cable
    CMC III CAN bus connection cable

    Connects CAN bus units for information and power transmission.

    More

+
[X] Close

Required