VX IT
-
Network/server rack VX IT with vented doors, with 482.6 mm (19") mounting angles, standard
VX IT network/server enclosure, vented, for room climate control. 482.6 mm (19") interior installation with depth-variable 482.6 mm (19") mounting angles in the standard version, available in a range of size variants.
-
Network/server rack VX IT with vented door, with 482.6 mm (19") mounting angles Dynamic
VX IT network/server enclosure, vented, for room climate control. 482.6 mm (19") interior installation with depth-variable 482.6 mm (19") mounting angles in the dynamic version, available in a range of size variants.
-
Network/server rack VX IT with vented doors, pre-configured, with 482.6 mm (19") mounting angles, standard
VX IT network/server enclosure, vented, for room climate control. Supplied pre-assembled with a selection of practical equipment. 482.6 mm (19") interior installation with depth-variable 482.6 mm (19") mounting angles in the standard version, fitted at the front and rear.
-
Network/server rack VX IT with glazed door, with 482.6 mm (19") mounting angles, standard
VX IT network/server enclosure, closed, for direct climate control tailored to the specific enclosure. 482.6 mm (19") interior installation with depth-variable 482.6 mm (19") mounting angles in the standard version, available in a range of size variants.
-
Network/server rack VX IT with glazed door, with 482.6 mm (19") mounting angles, dynamic
VX IT network/server enclosure, closed, for direct climate control tailored to the specific enclosure. 482.6 mm (19") interior installation with 482.6 mm (19") mounting angles in the dynamic version, available in a range of size variants.
-
Network/server rack VX IT with glazed door, IP 55, with 482.6 mm (19") mounting angles, standard
VX IT network/server enclosure, closed, for direct climate control tailored to the specific enclosure. 482.6 mm (19") interior installation with 482.6 mm (19") mounting angles in the standard version, available in a range of size variants and with a protection category of up to IP 55.
-
Network/server rack VX IT with glazed door, pre-configured, with 482.6 mm (19") mounting angles, standard
VX IT network/server enclosure, closed, for direct climate control tailored to the specific enclosure. Supplied pre-assembled with a selection of practical equipment. 482.6 mm (19") interior installation with 482.6 mm (19") mounting angles in the standard version, available in a range of size variants.
-
Network/server rack VX IT with glazed door, pre-configured, with 482.6 mm (19") swing frame
VX IT network/server enclosure, closed, for direct climate control tailored to the specific enclosure. Supplied pre-assembled with a selection of practical equipment. 482.6 mm (19") interior installation with 482.6 mm (19") swing frame for direct access to the rear of 482.6 mm (19") components, thanks to an opening angle of 130°.
-
Network/server rack VX IT with glazed door, IP 55, empty enclosure
VX IT, solid, for direct climate control tailored to the specific enclosure. Available without 482.6 mm (19") interior installation as an empty enclosure for individual configuration in a range of size variants, and with a protection category of up to IP 55.
-
Cable management rack VX IT
For laying, securing and storing cables or as an empty enclosure with uneven LCP installations.
-
Compartment Rack VX IT divided into two, vented
VX IT rack with two independent installation compartments, providing for independent cable routing to each compartment, optionally from above or below, and vented sheet steel front and rear doors for each compartment.
-
Compartment Rack VX IT divided into four, vented
VX IT rack with four independent installation compartments, providing for independent cable routing to each compartment, optionally from above or below, and vented sheet steel front and rear doors for each compartment.
-
VX IT accessories
Everything you need for enclosure configuration: The comprehensive range of accessories for all applications. Flexibility, assembly-friendliness and cost efficiency are available off the shelf.