Nuts

  • Snap-on nut TS
    Snap-on nut TS

    For mounting on the vertical TS/SE enclosure section. By tightening the screw, it is securely tightened against the section, and potential equalisation is automatically created.

    More

  • U nut
    U nut

    For mounting punched rails and punched sections without mounting flanges on angle brackets, mounting brackets and support brackets.

    More

  • Threaded blocks
    Threaded blocks

    Used on enclosures and rails with rectangular system punching 12.5 x 10.5 mm with snap-off insertion aid, die-cast zinc.

    More

  • Captive nuts
    Captive nuts

    Used on enclosures and rails with rectangular system punching 12.5 x 10.5 mm with compression spring, designed as an insertion aid for reliable mechanical and electrical connection in the system punchings.

    More

  • Captive nuts
    Captive nuts

    Used on enclosures and rails with rectangular system punching 12.5 x 10.5 mm. The nuts are inserted from the same side as screw-fastening takes place.

    More

  • Spring nut M5
    Spring nut M5

    The spring ensures reliable protection against unintentional displacement.

    More

+
[X] Close

Required