Base/plinth system VX
-
Base/plinth corner piece with base/plinth trim panels, front and rear, 100 mm for VX, VX IT, VX SE, TE, TS, TS IT, TP, PC, IW
Heavy-duty base/plinth corner pieces with moulded self-positioning to the enclosure, may be used with or without trim panels depending on the application. Large openings in the base/plinth corner piece for optimum access to the screw-fastening point, may be concealed with a plastic corner and baying cover.
-
Base/plinth corner piece with base/plinth trim panels, front and rear, 200 mm for VX, VX IT, VX SE, TE, TS, TS IT, TP, PC, IW
Heavy-duty base/plinth corner pieces with moulded self-positioning to the enclosure, may be used with or without trim panels depending on the application. Large openings in the base/plinth corner piece for optimum access to the screw-fastening point, may be concealed with a plastic corner and baying cover.
-
Base/plinth trim panels, side, 100 mm for base/plinth system VX, sheet steel
To finish off a base/plinth unit at the sides and for additional stability, or for the interior installation of bayed base/plinths. One 200 mm high or two 100 mm high trim panels may optionally be fitted on 200 mm high base/plinths.
-
Base/plinth trim panels, side, 200 mm for base/plinth system VX, sheet steel
To finish off a base/plinth unit at the sides and for additional stability or interior configuration of bayed base/plinths. One 200 mm high or two 100 mm high trim panels may optionally be fitted on 200 mm high base/plinths.
-
Base/plinth trim panels, vented for base/plinth system VX
For venting the enclosure via the base/plinth. Specifically in applications such as power distribution where the enclosure gland plates are not used, this can be used to achieve a higher air throughput inside the enclosure. Various solutions to raise the roof and special roof plates with vent openings are also available for enclosure venting. With a 200 mm base/plinth height, one or two vented trim panels may optionally be used. Thanks to the complete symmetry of the base/plinth system VX, the trim panels may either be fitted at the front, rear or side on the base/plinth corner piece.
-
Base/plinth trim panels with brush strip for base/plinth system VX
The 100 mm high base/plinth trim panels are used in the width or depth for cable entry into the base/plinth. The trim panels may also be used in a 200 mm high base/plinth and combined with other 100 mm high trim panels.
-
Base/plinth corner piece with base/plinth trim panels, front and rear, 100 mm, stainless steel for VX, TS, VX SE
Base/plinth corner pieces with moulded self-positioning to the bayed enclosure system, for use with or without trim panels depending on the application. Large openings in the base/plinth corner piece for optimum access to the screw-fastening point may be concealed with a corner and baying cover.
-
Base/plinth corner pieces with base/plinth trim panels, front and rear, 200 mm, stainless steel
Base/plinth corner pieces with moulded self-positioning to the bayed enclosure system, for use with or without trim panels depending on the application. Large openings in the base/plinth corner piece for optimum access to the screw-fastening point may be concealed with a corner and baying cover.
-
Base/plinth trim panels, side, 100 mm, stainless steel for base/plinth system VX
Stainless steel base/plinth trim panels are used in the depth to finish off a base/plinth unit at the sides or for the interior installation of bayed base/plinths. The 100 mm high trim panels may also be used in a 200 mm high base/plinth and combined.
-
Base/plinth trim panels, side, 200 mm, stainless steel for base/plinth system VX
Stainless steel base/plinth trim panels are used in the depth to finish off a base/plinth unit at the sides.
-
Accessories for base/plinth system VX
Numerous accessories for individual extension of the VX base/plinth system, to fit all applications.
-
Base/plinth corner pieces with base/plinth trim panels, front and rear New version
Base/plinth corner pieces for flexible cable entry options plus a positioning aid for simple enclosure mounting on the base/plinth.
-
Base/plinth trim panels, side for base/plinth system VX, sheet steel, new version
To finish off a base/plinth unit at the sides and for additional stability or interior configuration of bayed base/plinths. One 200 mm high or two 100 mm high trim panels may optionally be fitted on 200 mm high base/plinths.
-
Base/plinth trim panels, vented for base/plinth system VX, sheet steel, new version
For venting the enclosure via the base/plinth. With a 200 mm base/plinth height, one or two vented trim panels may optionally be used. Thanks to the optional trim panel attachment, the vented trim panels may also be fitted at the side of the base/plinth corner piece.
-
Base/plinth trim panels with brush strip for base/plinth system VX, sheet steel, new version
For cable entry in the base/plinth. With a 200 mm base/plinth height, one or two trim panels with brush strip may optionally be used. Thanks to the optional trim panel attachment, the trim panels with brush strip may also be fitted at the front, rear or side of the base/plinth corner piece.
-
Base mounting plate For base/plinth system VX, sheet steel (new version) and stainless steel
For fastening the base/plinth to the floor without moving the enclosure or bayed enclosure suite.
-
Transport castors for base/plinth system VX, sheet steel, new version
For locating onto the base/plinth corner piece 100 or 200 mm high.
-
Base/plinth installation bracket for base/plinth system VX, sheet steel, new version
For configuring the base/plinth with punched sections with mounting flanges or support strips. To fit 100 and 200 mm high base/plinth trim panels in sheet steel.
-
Bracket/spacer for base/plinth system VX, sheet steel, new version
For flexible attachment of C rails or cable clamp rails. For installation in the VX base/plinth or on the enclosure frame section.
-
Levelling component for base/plinth system VX, sheet steel, new version
For retrospective levelling on uneven floors at the installation site up to a maximum of 15 mm. Installed through the base/plinth corner piece.