Mounting accessories
-
Display frame for Blue e+ roof-mounted cooling unit and VX25 Blue e+ integration solution
The display frame allows the touch display of the roof-mounted cooling unit Blue e+ or the VX25 Blue e+ integration solution to be positioned in the enclosure door.
-
Trim frame for slimline cooling units
Slimline cooling units can be internally or externally mounted on an enclosure door or wall. The trim frame presents a closed front for the cooling unit.
-
Quick-change frame for roof-mounted cooling units
Together with the seal, the lower part of the alternate frame is screw-fastened to the enclosure. In this way, it is possible to install and remove the connector-ready cooling unit with quick-release fasteners with the upper part of the alternate frame pre-fitted on the cooling unit.
-
Guide frame for Vario rack-mounted fan
Guide frame for Vario rack-mounted fan: Installation directly in the subrack or using two mounting brackets on the 482.6 mm (19") mounting angles.
-
Sheet steel door for wall-mounted cooling unit Blue e+ IT
For mounting the wall-mounted cooling unit. The cut-out in the door is arranged so that the wall-mounted cooling unit is positioned centrally on the door.
-
Roof plate for roof-mounted cooling unit Blue e+ IT
For mounting the roof-mounted cooling unit. The cut-out in the roof plate is arranged so that the roof-mounted cooling unit is positioned centrally on the enclosure.