Mounting plates and mounting brackets

  • Mounting plate
    Mounting plate

    The mounting plates may be used for additional configuration options inside the enclosure.

    More

  • Mounting plate with integral top-hat rail
    Mounting plate with integral top-hat rail

    May be screw-fastened, with integral top-hat rail for direct snap-mounting of components such as speed control, enclosure internal thermostat and hygrostat.

    More

  • Mounting bracket
    Mounting bracket

    May be screw-fastened onto all enclosures and mounting parts with system punchings on a 25 mm pitch pattern.

    More

  • Mounting bracket for interior installation
    Mounting bracket for interior installation

    For installing punched sections with mounting flanges and support strips, horizontally and vertically. Comfort Panel from an installation depth of 74 mm or Optipanel from an installation depth of 100 mm. In conjunction with the rail for interior installation, the mounting bracket allows the LED system light to be fitted without machining and without the use of tools.

    More

+
[X] Close

Required