Swing frame
-
Swing frame, small for VX, VX SE, AX, 600 mm and 800 mm wide enclosures
For mounting 482.6 mm (19") equipment.
-
Installation kit for VX swing frame, small, and VX partial mounting plate
For mounting the swing frame, small in AX, VX, SE or a partial mounting plate (in conjunction with a hinge for partial mounting plates).
-
Swing frame, large for VX, 600, 800 and 1200 mm wide enclosures
For mounting 482.6 mm (19") equipment.
-
180° hinge for VX swing frame, large
To extend the opening angle from 130° to 180° in the foremost installation position.
-
Slide rail for swing frames
To support heavy slide-in 482.6 mm (19") electronic equipment in the swing frame.