Cable routing and shunting rings

  • Cable manager
    Cable manager

    For system-compatible cable deflection and to accommodate surplus cables and excess length, the elements may optionally be used individually or in combination for cable routing.

    More

  • Cable shunting ring
    Cable shunting ring

    For flexible, system-compatible cable routing at the side of the 482.6 mm (19") mounting angles.

    More

  • Shunting ring
    Shunting ring

    To accommodate large quantities of cables, for side attachment to 482.6 mm (19˝) sections and mounting frames in 800 mm wide network enclosures.

    More

  • Fibre-optic shunting rings
    Fibre-optic shunting rings

    The inner body is grooved, for the insertion of shunting or jumper cables into these, a rubber ring holds different fibre-optic cables with diameters of up to 4.5 mm.

    More

  • Surplus cable holder
    Surplus cable holder

    For fastening at the rear area of the enclosure, or at the side of network enclosures.

    More

+
[X] Close

Required