VX SE stainless steel

  • VX SE free-standing enclosure system Stainless steel
    VX SE free-standing enclosure system Stainless steel

    Free-standing stainless steel steel enclosure with stable enclosure body, two integral mounting levels, screw-fastened rear panel and door. Roof and sides from a single piece with roll-formed frame. Fully compatible with the VX25 baying system. Enclosure widths ranging from 600 to 1200 mm. Efficiency is enhanced, as the side panels no longer need to be fitted.

    More

  • VX SE free-standing enclosure system IP 66/NEMA 4X
    VX SE free-standing enclosure system IP 66/NEMA 4X

    Free-standing stainless steel steel enclosure with stable enclosure body, two integral mounting levels, screw-fastened rear panel and door. Roof and sides from a single piece with roll-formed frame. Fully compatible with the VX25 baying system. Efficiency is enhanced, as the side panels no longer need to be fitted. Increased protection thanks to IP 66 / NEMA 4X.

    More

+
[X] Close

Required