Accessories for VX25

  • Base/plinth system VX
    Base/plinth system VX

    The best of everything. The base/plinth system VX suits almost any enclosure application. It combines the best of all existing Rittal base/plinth functions in one variable modular system, giving you extra space, more user-friendly assembly, time savings and additional flexibility, despite a smaller number of parts.

    More

  • Base
    Base

    Accessories for the enclosure base offer flexible base configuration options and also support the transportation and stabilisation of enclosures. Levelling feet, castors and transport accessories, gland plates, system dividers, stabilisers and mounting components.

    More

  • Walls
    Walls

    Side panels to close bayed enclosure suites at the sides, dividers and partitions for functional separation of individual areas, isolator door locks / security locks to UL regulations, paint for touching up and repairs.

    More

  • Baying system
    Baying system

    Whether you are transporting fully configured bayed enclosure suites, or assembling individual units on site, we have the right solution for every baying situation in enclosure manufacturing: Baying connectors, baying seals, covers for baying gaps.

    More

  • Doors/locks
    Doors/locks

    Doors and locks for user-friendly, secure access to enclosures and racks. Door variants, modular front design and partial doors for a range of authorisation concepts, glazed doors in an industrial and IT design and viewing windows for convenient inspections, handle and lock systems, hinges and door installation accessories.

    More

  • Human/machine interface
    Human/machine interface

    System accessories for command panels and external mounting accessories for enclosures: Front assembly of command panels, monitors, handles, supports and drawers for keyboards, mouse holders and supports, interface flaps, signal pillars.

    More

  • Interior installation
    Interior installation

    A comprehensive range of interior installation accessories for enclosure systems and IT racks, such as mounting plates, rail systems, mounting components, component shelves, system lights, EMC and earthing accessories, socket strips

    More

  • Roof/wall mounting
    Roof/wall mounting

    All requirements in the roof area of the enclosure are met to perfection with the right system accessories: crane transportation, cable entry, ventilation, roof attachments for enclosures, protective strips, accessories for pressure relief, wall and pole mounting accessories.

    More

  • LED system light
    LED system light

    Perfect enclosure lighting. The most innovative lighting technology, tailored to Rittal enclosures. Innovative LED technology for even more light into every corner.

    More

  • Ri4Power ISV distribution enclosure
    Ri4Power ISV distribution enclosure

    Modular installation system for distribution enclosures. Design certificate is compliant with standard DIN EN 61 439-1/-2.

    More

  • Cable management
    Cable management

    Accessories for flexible cable entry in enclosures and case systems and efficient cable routing in enclosures and cases with a 482.6 mm (19") pitch pattern: Cable entries, gland plates, cable glands, cable entry accessories in the enclosure, 482.6 mm (19") cable routing.

    More

  • 482.6 mm (19") installation system
    482.6 mm (19") installation system

    Swing frames, mounting angles, installation kits for mounting angles, accessories for Rittal Data Rack, slide rails, 482.6 mm (19") installation, patch panels, splicing boxes, LSA technology

    More

+
[X] Close

Required