Interior installation

  • Mounting plates
    Mounting plates

    Mounting plates as additions to enclosures and cases where a mounting plate is not included in the scope of supply. Partial mounting plates for Rittal enclosures create additional mounting surfaces in the width or depth.

    More

  • Rail systems
    Rail systems

    Any given point within the frame may be accessed with rail systems. Additional mounting levels, different functions such as support rails or C rails - individual configuration knows no limits.

    More

  • Assembly components
    Assembly components

    Cage nuts, screws and different mounting components for user-friendly, efficient interior installation of the enclosure.

    More

  • Component shelf for frame attachment Enclosure width 600 and 800 mm
    Component shelf for frame attachment Enclosure width 600 and 800 mm

    For frame attachment, for installation in enclosures without 482.6 mm (19") accommodation, enclosure width: 600 and 800 mm, load capacity: 50 kg / 100 kg.

    More

  • EMC
    EMC

    Protection of the standard enclosure against electrical, magnetic and electromagnetic fields may be further enhanced with the system accessories. Measures include improving the shielding effect with optimum potential equalisation or contacting cable shields as closely as possible to the point of cable entry.

    More

  • Interior installation for areas at risk of earthquakes
    Interior installation for areas at risk of earthquakes

    For earthquake zones 1, 2, 3 and 4 to Bellcore. These versions have been tested and meet the requirements to Telcordia GR 63-CORE.

    More

  • Earthing
    Earthing

    Individual earth straps, complete systems for frame earthing tailored directly to enclosure systems, or earth rails.

    More

+
[X] Close

Required