IT enclosures

  • VerticalBox
    VerticalBox

    Compact 482.6 mm (19") enclosure for small networks that may be used as a wall-mounted, under-desk or desktop enclosure.

    More

  • FlatBox
    FlatBox

    Flat-packed enclosure. For optimum access and flexible use as a wall-mounted or floor-standing enclosure.

    More

  • Wall-mounted enclosures EL
    Wall-mounted enclosures EL

    3-part wall-mounted enclosure with 482.6 mm (19") mounting level and designer glazed door. The vertically hinged desk unit provides optimum access to the installed components from the front and rear. The wall-mounting part allows cable entry from above or below.

    More

  • Wall-mounted enclosures AX IT with 482.6 mm (19") mounting angles, depth-variable
    Wall-mounted enclosures AX IT with 482.6 mm (19") mounting angles, depth-variable

    IT wall-mounted enclosure with high protection category, for use in industrial environments. With depth-variable 482.6 mm (19") mounting angle and gland plate with brush strip for cable entry in the enclosure base. Protection category up to IP 66 (depending on the selected gland pate).

    More

  • Small fibre-optic distributor
    Small fibre-optic distributor

    Small fibre-optic distributor of fibre-glass reinforced polycarbonate with mounting plate and PG cable glands. Protection category IP 66.

    More

+
[X] Close

Required