Accessories Perforex BC

  • Performance package
    Performance package

    Performance package for optimised workpiece machining on the Perforex machining centre BC.

    More

  • Tool mounting aid
    Tool mounting aid

    Mounting aid for replacing and calibrating tools such as drill bits, milling cutters and thread tappers. To fit SK30 tool holders.

    More

  • Magnetic rod
    Magnetic rod

    Magnetic wand with scraper ring to collect magnetic swarf. Ideal for convenient machine cleaning, even in inaccessible places.

    More

  • Deburring blade
    Deburring blade

    Suitable for universal use, for deburring holes and edges. Blades coated and brushed on both sides for long-lasting cutting results.

    More

  • Additional zero points
    Additional zero points

    Additional zero points on Perforex BC machining centres

    More

  • Collet, drills
    Collet, drills

    Elastic clamping jaws to accommodate the drill bits for the Perforex machining centre BC.

    More

  • Collet, taps
    Collet, taps

    The elastic clamping jaws accommodate the drill bits for the Perforex machining centre BC.

    More

  • Machine thread tap set
    Machine thread tap set

    Tool kit for making tapped holes.

    More

  • Aluminium/plastic milling tool set
    Aluminium/plastic milling tool set

    Milling tool set for machining with Perforex machining centres BC.

    More

  • Tool holder
    Tool holder

    To accommodate milling cutters, drill bits and other tools when machining panels and enclosures on Perforex machining centres BC.

    More

  • Side cutter
    Side cutter

    For copper and aluminium conductors.

    More

  • Adjustable holder
    Adjustable holder

    Holder for the minimal quantity lubrication nozzle for the milling cutter extension.

    More

  • Busbar clamper
    Busbar clamper

    The simple solution for clamping copper bars/busbars on the Perforex BC machining centre.

    More

  • Clamping frame
    Clamping frame

    Parallel machining of enclosures in the machining zone of the cubic parts on the Perforex BC machining centre for shorter setup times and enhanced productivity.

    More

+
[X] Close

Required