Outdoor enclosures
-
Outdoor wall-mounted enclosures
Outdoor enclosures for wall or pole mounting. Enclosure-within-an-enclosure concept, outer enclosure with cut-out at the bottom and integrated louvres on the rear panel and side panels for ventilation.
-
Outdoor housing for compact enclosures AX
Housing for AX compact enclosures, for use outdoors. For creating an enclosure-within-an-enclosure concept. Cut-out at the bottom and integrated louvres in the side and base for optimum enclosure ventilation.
-
Outdoor Basic enclosures
Single-walled enclosure systems, one-door and two-door. Ready to use in all applications with passive interior installation or minimal heat loss in the outdoor sector. Roof concept with all-round louvred grilles
-
-
Multifunctional enclosures
Twin-walled aluminium enclosure for outdoor siting with resistance class RC 2.
-
Plastic enclosures AX
AX plastic enclosures, optionally with or without viewing panel, are ideally suited to applications in the outdoor sector. Numerous mounting bosses inside the enclosure allow individual interior configuration on a 25 mm pitch pattern, e.g. with punched sections and rails