Ri4Power TS 8
-
Baying systems TS 8, power distribution
Baying systems TS 8, for low-voltage switchgear with design certificate to IEC 61 439-1/-2 and DIN EN 61 439-1/-2
-
Busbar systems RiLine
Up to 1600 A, 60 mm bar centre distance, 3-pole and 4-pole, all-round contact hazard protection, for all the world's markets.
-
Busbar systems Maxi-PLS
Perfect system technology in a super-compact design, simple and infinitely variable attachment on the four attachment levels of the Maxi PLS busbars.
-
Busbar systems Flat-PLS
Various system configurations with standard, commercially available flat copper bars.
-
-
Busbar systems 100 - 185 mm
Busbar systems up to 1250 A (100 mm), 1600 A (185 mm), 2500 A (150 mm), 3000 A (150 mm).
-
Connection system
For the coupling of Maxi-PLS and Flat-PLS bars with one another, with RiLine60 rail systems or with power circuit-breakers.
-
Cover systems Form 1
To cover live parts and comply with the internal protection category IP 2X and IP XXB.
-
Cover systems Form 2b
To cover outgoing sections with NH slimline fuse-switch disconnectors and 185 mm assembly components to make them safe from finger contact.
-
Compartment configuration Form 1-4
Time-saving system assembly with innovative module components.
-
Fuse-switch disconnector section configuration
Easy installation, perfect contact hazard protection, reliable separation
-