Doors/locks
-
Door variants
Glazed doors and vented glazed doors allow quick visual inspections of installed components. Sheet steel doors may be installed instead of the rear panel, to provide access to the interior installation from the front and rear.
-
-
-
Viewing windows and operating panels
Displays, buttons, switches and other control instruments are protected from dust, liquids and unauthorised access in a high-quality look.
-
CS adaptor plate for CS Toptec
To accommodate suitable fan-and-filter units with a climate control device cut-out.
-
Lock systems
The lock inserts provided as standard may be exchanged for any type of handle and for other locks. A push-button is the practical alternative for fast, key-free opening of stand-alone and wall-mounted enclosures.
-
Isolator door cover
UL-compliant safety lock for enclosure suites in accordance with US regulations. The isolator door cover, in conjunction with the operating mechanism, adjacent door lock and interconnecting rods, meets the requirements of UL 508 A.
-
-
Door, internal
Supports a wide range of attachment options for the stowage and archiving of documents and the installation of display and control instruments.
-
-
Primer/paint
Primer/paint for touching up and repairing powder-coated and wet-painted surfaces, air-drying.
-
Corrosion protection primer
Single-component primers are ideal to protect against corrosion in areas where the paint has been removed due to cut-outs or similar. This serves to re-create corrosion resistance in the paint-free area. The primer satisfies the requirements of standard IEC 61439 for low-voltage and switchgear assemblies.