Human/machine interface
-
-
External mounting accessories
Practical holder for clipboards or display boards. Safety instructions and other important information is directly visible for the plant operator.
-
Front assembly
Aluminium front panels for perfect visual integration into the front of the Comfort-Panel and Optipanel command panels.
-
Monitors and accessories
TFT monitors with screen diagonals from 15" to 19", some as touchscreen variants.
-
Keyboards, supports and drawers
Keyboards fitted in a support on the command panel, or integrated into the 482.6 mm (19") level with a drawer or flap.
-
Interfaces
Interface flaps for the connection of various devices or data output without needing to open the enclosure
-
Signal pillars
A selection of LED steady light component, LED flashing light component and Flashing light component in different colors can be selected.