IT cooling
-
Liquid Cooling Packages
LCP CW: Extremely high heat loads are dissipated from the IT racks via air/water heat exchangers. LCP DX: Ideal for cooling of small and medium-sized IT applications.
-
Liquid Cooling Units
Efficient cooling of VX IT racks and Micro Data Centers with no loss of space. Optimum support of IT-compatible, "front-to-back" air routing. High level of fail-safeness thanks to availability of single and redundant variant.
-
-
Chillers for IT cooling
Dependable cooling for project-specific requirements. Air and water-cooled chillers from the Stulz "CyberCool" and "Explorer Line" portfolios.
-
Aisle containment
Door and roof components separate hot and cold air in the data centre. Such a separation is pivotal to increasing the efficiency of climate control technology. It may be used as a hot or cold aisle containment.
-
Roof-mounted cooling unit Blue e+ IT
The use of Blue e+ technology makes this bundle ideally suited to the requirements of energy-efficient cooling of IT racks. In combination with the IoT interfaces, it supports communication with various systems as well as monitoring and energy management.
-
Wall-mounted cooling unit Blue e+ IT
The use of Blue e+ technology makes this bundle ideally suited to the requirements of energy-efficient cooling of IT racks. In combination with the IoT interfaces, it supports communication with various systems as well as monitoring and energy management.
-
Roof-mounted cooling units for cooling IT equipment
Active climate control of individual enclosures for heat losses of up to 3 kW. Target temperature-controlled control of the server inlet temperature.
-
-