Outdoor climate control
-
TopTherm fan-and-filter units
Complete fan unit for tool-free mounting on surfaces. Air throughput from 20 - 900 m³/h, standard protection category IP 54.
-
TopTherm fan-and-filter units with EC technology
Energy-efficient version of the RTT fan-and-filter units with EC technology. From 180 m³/h with integral control interface (0-10 V / PWM input and tachosignal output) to regulate and monitor the fan.
-
Hose-proof hood to increase the protection category
Particularly for applications in the food industry, the hose-proof hood prevents the ingress of damp. The protection category IP 56 is achieved in conjunction with a standard filter.
-
Wall-mounted cooling unit Blue e+ outdoor 1.5 kW – 5.0 kW
Energy-efficient Blue e+ outdoor wall-mounted cooling units in output categories ranging from 1500 W to 5000 W. With their high protection category of IP 56 / UL type 12/3R/4 and a temperature range of -30 °C to 60 °C, they provide optimum protection in challenging environments. The cooling unit can be mounted in three different ways (external mounting, partial internal mounting and full internal mounting), for example on Toptec project solutions.
-
TopTherm wall-mounted cooling unit Blue e, UL Type 3R/4 0.5 - 2.5 kW
Energy-efficient Blue e wall-mounted cooling units in output categories 500 W to 2,500 W with integral e-Comfort controller and electric condensate evaporation (from 1000 W) as standard, protection category UL Type 3R/4, 12.
-
Direct Air Cooling (DAC) systems for multifunctional enclosures
Roof-mounted air/air heat exchanger for incorporation into a multifunctional enclosure (MFC). Especially suitable for use in aggressive environments, as the two air circuits provide for complete separation of the internal and external circuits. The heat exchanger is fully integrated into the roof of the MFC enclosure and thus protected against vandalism.
-
Enclosure heater without fan
Enclosure heaters to regulate relative humidity, prevent temperatures from dropping below the dew point and stop condensation forming inside the enclosure. This prevents consequential damage associated with corrosion or electrical short circuits. Version without fan. Continuous thermal output 10 – 150 W.
-
Enclosure heater with fan
Enclosure heaters to regulate relative humidity, prevent temperatures from dropping below the dew point and stop condensation forming inside the enclosure. This prevents consequential damage associated with corrosion or electrical short-circuits. Version with fan. Continuous thermal output 235 – 800 W.