Data Center Container DCC

    Data Center Container DCC

    Data Centre Container for mobile or temporary use of IT systems including an innovative, direct free cooling of up to 20 kW. It saves up to 40% of cooling costs.
    More information on data centres
Model No. Total cooling output Version Depth
DK 7857.968 100 kW R4B 11500 mm
DK 7857.959 20 kW R1B 6058 mm
DK 7857.964 50 kW R3A 10000 mm
DK 7857.965 80 kW R3B 10000 mm
DK 7857.962 40 kW R2B 8000 mm
DK 7857.961 20 kW R2A 8000 mm
DK 7857.967 50 kW R4A 11500 mm
DK 7857.998 Sond
DK 7857.958 20 kW R1A 6058 mm
+
[X] Close

Required